Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
734-333/019-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
6 - 7 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.81 mm
No. of poles
3
Height
13.40 mm
Width
26.23 mm
Depth
22.30 mm
Number of connection points
3
Number of potentials
3
Color
orange
Comment
L = (No. of poles x Pin Spacing) + 14,8 mm | L1 = (No. of poles x Pin Spacing) + 8,8 mm | L2 = (No. of poles x Pin Spacing) | L3 = (No. of poles - 1) + 5,9 mm
Weight
3.631 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices